adorne® Paddle Switch, Half-Size, White, with Microban®
ASPD1531W4
adorne Collection
adorne® Paddle Switch, Half-Size, Graphite, with Microban® is rated
out of
5 by
31.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$12.58 USD
With its twist on classic up-and-down switch control, this modern light switch lets you turn lights on and off with ease and style. Use the light switch on its own to control a light or fixture from a single location, or pair with a second switch or dimmer to control a single light source from two locations. Combine this half-size switch with other half or standard-sized devices to fit more functionality in a single Wall Plate. This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
With its twist on classic up-and-down switch control, this modern light switch lets you turn lights on and off with ease and style. Use the light switch on its own to control a light or fixture from a single location, or pair with a second switch or dimmer to control a single light source from two locations. Combine this half-size switch with other half or standard-sized devices to fit more functionality in a single Wall Plate. This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less.
- Combine with another half or standard-sized device to fit into a 1-Gang or 1-Gang+ Wall Plate.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Specifications
General Info
| Color | White | ||
| Product Type | Wall Switch | ||
| Material | Polycarbonate | ||
| Finish | Gloss | ||
| Application Sector | Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Antimicrobial Protection | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus | ||
| UPC Number | 785007040296 |
Dimensions
| Product Depth US | 0.89 in | ||
| Product Height US | 1.77 in | ||
| Product Width US | 1.5 in |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Indoor/Outdoor | Indoor | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Single Pole | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 120.0 V |
Resources (17)
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Why Microban Infographic
pdf
Cleaning Instructions for Wiring Devices
pdf
adorne Room Planner Checklist
pdf
adorne Product Comparison Chart
pdf
adorne with Microban Disclaimer
pdf
adorne Limited Lifetime Warranty
pdf
Meet Your Match
pdf
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Show More
Sell Sheet
Customer CAD PDF
Reviews
Rated 4 out of
5
by
Dave58 from
Modern looks
Very happy over all, like the up graded look to our home. I do have one half switch that sticks and plan to replace it.
Thanks.
Date published: 2018-04-18
Rated 5 out of
5
by
AJ from
Excellent and Elegant
Very Elegant and a great option to consolidate an outlet and a switch into one enclosure
Date published: 2026-08-18
Rated 5 out of
5
by
Irish from
Easy
Easy to install, looks fantastic, my whole house is now updated.
Date published: 2020-09-21
Rated 5 out of
5
by
Gary from
Great looking
I have them in 2 home's now and just love from a quality and design aspect. I've spent over$7000.00 redoing all switches, plates, and outlets
Date published: 2020-09-11
Rated 5 out of
5
by
Happy Customer from
Fantastic Solution!
This switch, paired with an adorne outlet and a 1-gang+ wallplate worked wonderfully for the switch / outlet challenge we had! Thank you!
Date published: 2018-04-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
I would like to consolidate my 4 switches, Would 4 - half switches work with a 2 gang wall plate? I'd like to accomplish the vertical look where the example shows 3 half switches on the 1+ wallplate but I have 4 switches.
Yes — the half switches are just that - half. I took a singoe gang and put in two half switches since I had to split for fan and light.
Date published: 2025-01-29
where can i see the different colors offered. i believe you offer many, many, colors. I can't find it online
Hello,
In my experience, you have to look at the specific product you are interested in (not all items come in every color) to see what colors are available. You should be able to see the available colors on each product page. I just checked...
https://www.legrand.us/homeowners
Happy hunting!
Date published: 2025-01-20
Need a combination of two single pole switches with a GFCI outlet. I'm considering the 2 Adorne 1/2 size paddles but unsure which GFCI switch work with this setup using a 2 gange wall plate. What combination products do you recommend?
Thank you for your inquiry. Please review the following part numbers based on your request:
- ASPD1531W4 (Qty 2) - adorne Half-Size Paddle
- AGFTR2152W4 (Qty 1) - adorne 15 Amp GFCI
- AWP2GWHW10 (Qty 1) - adorne 2-Gang Wall Plate
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-03-13
Can the switch be installed sideways? Looking for a top and bottom switch that toggle left to right rather than up and down.
It might be possible; however, it is not designed to operate that way. I'm sorry, but I won't deconstruct my switch to see if it is possible. Legrand has an extensive product line, and they may have another product that may suit your needs. Good luck.
Date published: 2024-07-24
I have a bathroom light over the sink and a heater/fan/light combo on the ceiling. Could I use two ASPD1531W4 in a 2 gang box to control each unit seperate?
Yes. It fits 2 half switches with the regular plate. There’s a bigger plate (still for 1 gang box) that fits 3 half switches in a 1 gang box
Date published: 2023-05-17
This ASPD1531W277 model says it is rated at 20A (whereas ASPD1531W4 says it is rated at 15A), but on the actual switch it says it is rated for 15A. In other vendor sites the ASPD1531W277 is described as 15A. Can you clarify?
Hello, The device is rated for 15 A at 277V. We appreciate your feedback and will be sure to update the page to the correct rating.
Date published: 2025-02-19
With the 1/2 size paddle is there a dimmable model where both 1/2 size switches can be dimmable for LED lights?
Hello,
Unfortunately, we do not have a half size adorne dimmer switch.
Best Regards,
Technical Support
Date published: 2023-02-20
Does the ring lights up on the switch or it is just an artwork?
You can purchase the optional Legrand adorne Locator Status LED(AALSL6) they will light up with the switch is in the "off" position. The Locator Status LED is sold separate for the mechanical adorne switches(Paddle and Whisper) and included with the electronic switches(Softap, Touch, and Wave) .
Date published: 2023-11-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
$12.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152W4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$6.44
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2WH6 | adorne Collection
Glossed to perfection, for a finish as captivating as it is contemporary.
$7.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2WHW10 | adorne Collection
Ideal for all-white projects that want a look that’s bright and clean, with a hint of added sheen.
$9.01
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AGFTR2152W4 | adorne Collection
Sleek, tamper-resistant GFCI Outlet that self-tests every 3 seconds to ensure protection.
$47.82
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTTR8300GRY | Pass and Seymour
PlugTail® Tamper-Resistant Hospital Grade Duplex Receptacle





