text.skipToContent text.skipToNavigation

adorne® Timer Switch, Manual On/Timed Off, Magnesium, with Microban®

adorne Timer Switch Manual On Timed Off with Microban is rated 4.9 out of 5 by 13.
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_10
  • loc_en_US, sid_ASTM2M2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT

$67.26 USD

Great for places where you might often forget to the lights off, like bathrooms or basements. This timer light switch features Manual On/Timed Off control, so you can easily turn lights on when entering a room and then let yourself go worry-free. Just preset the timer switch to turn lights off automatically at a specific time, like after you leave for work or to take the kids to school.

This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.

Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.

Color Magnesium
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • Uses SensaSwitch technology to automatically turn lights off after you leave on a timed delay. (Time delay options include 10, 20, 30 or 60 minutes.)
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Country Of Origin China
Features Antimicrobial Protection, Timer
Switch Type Motion Sensor
Number of Switches 4
Standard cULus
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 1.77 in
Product Depth US 1.85 in
Product Height US 2.66 in
Technical Information
Number of Gangs 1
Bulb Compatibility CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon
Action Motion Sensor
Number of Poles 3-Way, Single Pole
Timing Range 10-60 minutes
Wattage 600 W
Mounting Type Box
Voltage 120.0 V
Connection Type Internal Pressure Plates

Reviews

Rated 5 out of 5 by from Great looking controls! Great timer for bath exhaust fan. Love the LeGrand line. Looks great, works great...easy install. Charles Perkins Building Company
Date published: 2018-04-04
Rated 5 out of 5 by from Works Great -> Needs Neutral for LEDs Most likely you (the person reading this) are more experienced with installing switches than I am. However I was surprised to find that I needed a neutral wire to get the LED functionality to work on this. Because of this, it's not *quite* a drop in replacement for my existing, mechanical 1-pole timer. I ended up running a 14/3 romex from a neighboring outlet to solve the problem and now it works great!
Date published: 2022-02-21
Rated 4 out of 5 by from Nice switch with one lacking feature I love the switch and the look. Though, I don’t know why a manual on/off is not an option on it.
Date published: 2023-05-18
Rated 5 out of 5 by from Perfect Solution Perfect solution for my needs. Paired it with a sof tap light switch in the same box. Great looking together.
Date published: 2023-02-21
Rated 5 out of 5 by from Nice switch and good color choices Great look, especially next to other switches and with a matching Magnesium plate. Nice feel to the controls!
Date published: 2023-01-07
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_3, tr_10
  • loc_en_US, sid_ASTM2M2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT

Questions & Answers

Is the main switch sofTap or touch type? I assume that it is not paddle because of the many references to pushing it. Or is it a different push mechanism than either the sofTap or Touch?

Asked by: Pise
The timers main switch is like the Softap style seeing you do have to apply some pressure to active the switch.
Answered by: Legrand Technical Support
Date published: 2022-08-30

I replaced an adorne paddle switch to a bath fan w/ this manual timer switch using the original wiring setup (one wire to 1-pole and one to hot) but the fan won’t turn off (it is on when I connect the power) even if I rewire it opposite. What am I missing

Asked by: ants
The adorne timer is an electronic switch so it does require a Ground connection to function.
Answered by: Legrand Technical Support
Date published: 2022-03-28

So, when you say you can’t pair with a paddle, you mean I can’t have a paddle for a light and a timer on a bathroom fan in a 2 gang?

Asked by: ants
You can install the timer in a 2 gang box with a Paddle switch. When using the timer in a 3way application, you can not pair it with a Paddle switch. It would need to be two timers.
Answered by: Legrand Technical Support
Date published: 2022-02-25

Will this work for a timer on a jacuzzi tub? The motor is 10 Amps. Or is the timer limited by hp of motor??

Asked by: Andiamo
The adorne timer has a 5A maximum and 1.6HP rating.
Answered by: Legrand Technical Support
Date published: 2021-03-15

Can this timer be paired with a half size switch on a 1-gang+ cover plate?

Asked by: Jonn
The body size of the timer is too large to allow it to be combined with the 1/2 size Paddle switch in a 1-gang+ cover plate.
Answered by: Legrand Technical Support
Date published: 2020-06-22

This is listed at 600 watts and no mention of amps, Amazon has it listed as 15 amps and no mention of watts. Clearly it can't be both. Can someone clarify?

Asked by: delbob
Watts = power and need to use Volts to convert to Amps if i remember correctly.
Answered by: VicNC
Date published: 2022-07-16

Does this switch have a led light or can one be added?

Asked by: RickJK
Yes the switch has a LED light built in already that is on when the switch is off. 
Answered by: Enrique
Date published: 2022-11-05

Can I pair the timer with a paddle switch?

Asked by: Yijia
No the timer cannot be paired with a Paddle switch. It can only be paired with the exact same timer.
Answered by: Legrand Technical Support
Date published: 2019-10-28
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_17
  • loc_en_US, sid_ASTM2M2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT

You may also like...