adorne® Timer Switch, Manual On/Timed Off, White, with Microban®
ASTM2W2
adorne Collection
adorne® Timer Switch, Manual On/Timed Off, Graphite, with Microban® is rated
out of
5 by
22.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$65.86 USD
Great for places where you might often forget to the lights off, like bathrooms or basements. This timer light switch features Manual On/Timed Off control, so you can easily turn lights on when entering a room and then let yourself go worry-free. Just preset the timer switch to turn lights off automatically at a specific time, like after you leave for work or to take the kids to school. This switch features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Uses SensaSwitch technology to automatically turn lights off after you leave on a timed delay. (Time delay options include 10, 20, 30 or 60 minutes.)
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Specifications
General Info
| Color | White | ||
| Product Type | Timer, Wall Switch | ||
| Material | Lexan, Polycarbonate | ||
| Finish | Gloss | ||
| Application Sector | Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Antimicrobial Protection, Timer | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Motion Sensor | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus | ||
| UPC Number | 785007023473 |
Dimensions
| Product Depth US | 1.85 in | ||
| Product Height US | 2.66 in | ||
| Product Width US | 1.77 in |
Technical Information
| Connection Location | Back Only | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Indoor/Outdoor | Indoor | ||
| Load Type | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Single Pole | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Timing Range | 10-60 minutes | ||
| Voltage | 120.0 V |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Why Microban Infographic
pdf
Cleaning Instructions for Wiring Devices
pdf
adorne Room Planner Checklist
pdf
adorne Product Comparison Chart
pdf
adorne with Microban Disclaimer
pdf
adorne Limited Lifetime Warranty
pdf
Meet Your Match
pdf
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Show More
Sell Sheet
Customer CAD PDF
Cutsheet
Reviews
Rated 5 out of
5
by
Charles from
Great looking controls!
Great timer for bath exhaust fan. Love the LeGrand line. Looks great, works great...easy install.
Charles
Perkins Building Company
Date published: 2018-04-04
Rated 5 out of
5
by
Matt from
Great switch
Works as it should. Make sure to follow instructions.
Date published: 2025-03-28
Rated 5 out of
5
by
S in PA from
Nice switch and good color choices
Great look, especially next to other switches and with a matching Magnesium plate. Nice feel to the controls!
Date published: 2023-01-07
Rated 4 out of
5
by
Chris2112 from
Nice switch with one lacking feature
I love the switch and the look. Though, I don’t know why a manual on/off is not an option on it.
Date published: 2023-05-18
Rated 5 out of
5
by
Robitman from
Works Great -> Needs Neutral for LEDs
Most likely you (the person reading this) are more experienced with installing switches than I am. However I was surprised to find that I needed a neutral wire to get the LED functionality to work on this. Because of this, it's not *quite* a drop in replacement for my existing, mechanical 1-pole timer.
I ended up running a 14/3 romex from a neighboring outlet to solve the problem and now it works great!
Date published: 2022-02-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this be used with a ceiling bathroom exhaust fan? The description only says "lights"
Yes, I installed it for exhaust fan. Important is to check power requirements.
Date published: 2026-03-17
Is the main switch sofTap or touch type? I assume that it is not paddle because of the many references to pushing it. Or is it a different push mechanism than either the sofTap or Touch?
The timers main switch is like the Softap style seeing you do have to apply some pressure to active the switch.
Date published: 2024-09-10
I replaced an adorne paddle switch to a bath fan w/ this manual timer switch using the original wiring setup (one wire to 1-pole and one to hot) but the fan won’t turn off (it is on when I connect the power) even if I rewire it opposite. What am I missing
The adorne timer is an electronic switch so it does require a Ground connection to function.
Date published: 2026-05-09
So, when you say you can’t pair with a paddle, you mean I can’t have a paddle for a light and a timer on a bathroom fan in a 2 gang?
You can install the timer in a 2 gang box with a Paddle switch. When using the timer in a 3way application, you can not pair it with a Paddle switch. It would need to be two timers.
Date published: 2022-02-25
Will this work for a timer on a jacuzzi tub? The motor is 10 Amps. Or is the timer limited by hp of motor??
The adorne timer has a 5A maximum and 1.6HP rating.
Date published: 2024-08-24
Can this timer be paired with a half size switch on a 1-gang+ cover plate?
The body size of the timer is too large to allow it to be combined with the 1/2 size Paddle switch in a 1-gang+ cover plate.
Date published: 2020-06-22
This is listed at 600 watts and no mention of amps, Amazon has it listed as 15 amps and no mention of watts. Clearly it can't be both. Can someone clarify?
Watts = power and need to use Volts to convert to Amps if i remember correctly.
Date published: 2024-07-17
Does this switch have a led light or can one be added?
Yes the switch has a LED light built in already that is on when the switch is off.
Date published: 2024-07-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G3PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
$12.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL63W1 | adorne Collection
Battery-operated, pairs with Smart Dimmer with Netatmo
$36.36
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAH1W1 | adorne Collection
Creates a robust, dedicated network for the adorne with Netatmo solution.
$83.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL50W1 | adorne Collection
Works with virtually any dimmable bulb for precise light level control from anywhere. Part of the adorne with Netatmo solution.
$103.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNP20 | Pass and Seymour
Plug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.
$50.99









