adorne® 15A Wave® Switch, Magnesium, with Microban®
ASWV1532M2
adorne Collection
adorne® 15A Wave® Switch, White, with Microban® is rated
out of
5 by
13.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$97.25 USD
Perfect for turning the lights on or off when your hands are full or messy, especially in entryways or next to the kitchen sink. This touchless, practically hands-free light switch features innovative technology that allows you to control lights with a wave of your hand, for a germ-and-worry free option that also adds contemporary style to any space. Use the sleek, modern switch its own to control a light or fixture from a single location, or pair with a second switch to control a single light source from two locations. This switch features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Perfect for turning the lights on or off when your hands are full or messy, especially in entryways or next to the kitchen sink. This touchless, practically hands-free light switch features innovative technology that allows you to control lights with a wave of your hand, for a germ-and-worry free option that also adds contemporary style to any space. Use the sleek, modern switch its own to control a light or fixture from a single location, or pair with a second switch to control a single light source from two locations. This switch features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Features innovative touchless control for a convenient, germ-free way to turn on lights...all it takes is a simple wave.
- Installs easily in 15 minutes or less, fitting into an existing electrical box. Usable in both single-pole and 3-way applications
- Includes a rating of up to 1/2 HP for adding touchless control to small motors.
- Adjust the internal sensor to respond to movement from 1"-6" from the switch face to fit your space and needs.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
| Color | Magnesium | ||
| Product Type | Wall Switch | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Antimicrobial Protection | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Wave | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus | ||
| UPC Number | 785007022711 |
Dimensions
| Product Depth US | 1.71 in | ||
| Product Height US | 2.66 in | ||
| Product Width US | 1.77 in |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Indoor/Outdoor | Indoor | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Single Pole | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 120.0 V |
Resources (16)
Cutsheet
Installation Instructions
Brochure
Supporting Document
Why Microban Infographic
pdf
Cleaning Instructions for Wiring Devices
pdf
adorne Room Planner Checklist
pdf
adorne Product Comparison Chart
pdf
adorne with Microban Disclaimer
pdf
adorne Limited Lifetime Warranty
pdf
Meet Your Match
pdf
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Show More
Sell Sheet
Customer CAD PDF
Reviews
Rated 5 out of
5
by
Rolund from
Great Upgrade To My Modern Home
The Wave Switch works perfectly and looks even better. It gives off a very modern and high tech feeling. Being able to adjust the distance your hand needs to be to trip the switch is a great feature. I bought the Wave Switch to be used in my bathroom. I thought it would be a great to reduce the spread of germs. It's one less thing that has to be touched. Only advice I have is to be sure not to hang a hand towel in front of it as that will trip the sensor.
Date published: 2018-11-15
Rated 5 out of
5
by
Debbie from
Stress free
I bought the Wave switch because I have OCD which causes me to not like to touch things only if they are disinfected which causes extra work for me on my daily routine unfortunately. This has helped cut back a few minutes to free up some time in my day for me. I wish the company made a two and three toggle switch waves for the living room and kitchen lights. If and when they do I will definitely purchase them. Thank you Adorne for making my life a little easier
Date published: 2018-10-25
Rated 5 out of
5
by
bond from
works great
Love it just remodeled by bathroom and every switch and outlet is legrand
Date published: 2018-04-04
Rated 5 out of
5
by
Tom72 from
Works well
Easy to install, works as it should. Added locater light but is difficult to see at night,needs a larger opening. Great style
Date published: 2018-08-06
Rated 5 out of
5
by
ChadGville from
Welcome to tomorrow
This is a harder install than most of their products. Be sure to disconnect power beforehand. I gave it 5* because in every other aspect it's a perfect 10
Date published: 2024-06-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
How do I order the wave switch cover ? I’m looking for white I have the switch, looking for a white
Order online. Attached is a link to take you to the wall plates page on the Legrand website.
https://www.legrand.us/wiring-devices/adorne-collection/wall-plates/c/lgnd030109
Date published: 2026-01-13
Does this switch have a timer? If it does, is there a way to adjust the timer?
Hello,
The ASWV1532W2 is designed specifically to be engaged by waving your hand in front of the switch to turn your load on/off. The distance can be increased or decreased based on user preference in relation to how close you need to wave at the switch.
We recommend our adorne Motion Sensor Switch (ASOS32W4) for auto on or off applications.
Best Regards,
Technical Support
Date published: 2024-01-09
Installed Wave Switch on a 3/4hp Garbage Disposal. The garbage disposal stays on and Wave Switch will not turn off. Does the hp of the garbage disposal affect the ability to turn off the garbage disposal?
The Wave switch is electronic so it needs to be properly Grounded or it will not operate. Make sure you have the switch snapped into the metal mounting frame that is connected to Ground.
Date published: 2021-10-04
Can this be used with the 2 gang control box for the under cabinet system?
Yes the Wave switch will fit into the 2 gang control box.
Date published: 2021-09-14
Is there a way to adjust the amount of time it takes to dim lights? I would like for the lights to slowly dim up to a pre-set level, similar to what the Legrande Maestro Occupancy Sensor can do.
The Wave switch is strictly ON/OFF so it does not have a dim setting adjustment.
Date published: 2020-06-26
I have a 4 way switch setup in a closet. Homeowner bought wave switch’s. Is there any thing to work in place of the 4 way switch?
You can use two 3way Wave switches and one 4way Paddle switch, ASPD1542W277.
Date published: 2020-06-18
Will there be a Wifi version of this switch at any point just to be seamless with other Wifi switches?
We currently do not have any plans to add the Wave switch to the Wi-Fi Ready line of devices.
Date published: 2020-03-04
Will the wave switch work with LED can lights lighting a staircase? What is the maximum distance adjustment for the wave to work?
The Wave switch will work on any type of light load and the sensitivity range is 1 to 6 inches in front of the switch.
Date published: 2019-12-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWC1G2SN4 | adorne Collection
Think ““distinguished, but knows how to have fun." Match to existing hardware, or use for contrast.
$54.41
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26GCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$8.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AGFTR2152M4 | adorne Collection
Sleek, tamper-resistant GFCI Outlet that self-tests every 3 seconds to ensure protection.
$58.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2MG6 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
$12.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AGFTR2202M4 | adorne Collection
Sleek, tamper-resistant GFCI Outlet that self-tests every 3 seconds to ensure protection.
$64.39
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097NTLTRW | radiant Collection
Add a little light where you need it, with a combination 20A GFCI outlet and built-in night light.
$43.50











