Discontinued - adorne® USB Outlet Module, Magnesium
APUSB3TM4
adorne Collection
Discontinued | adorne® USB Outlet Module, Magnesium is rated
out of
5 by
10.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Perfect for adding convenient charging to kitchen workspaces, without the clutter. Add the under-cabinet USB outlet module for two convenient USB ports, so you can easily charge your smartphone or tablet without needing that bulky adapter. Like all under-cabinet modules, this USB Outlet Module can be easily added or removed from the Modular Track by using the module tool included in your purchase. Available in white or titanium finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Titanium | ||
| Material | Polycarbonate | ||
| Finish | Satin | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-A Charging | ||
| Outlet Type | USB-A Charging | ||
| Receptacle Type | Double | ||
| UPC Number | 785007053012 |
Technical Information
| Amperage | 15 A | ||
| Connection | adorne under-cabinet track mounted | ||
| Connection Type | Wired | ||
| Environmental Conditions | 95% (relative humidity, non-condensing) | ||
| USB Amperage | 3.1 A | ||
| Indoor/Outdoor | Indoor | ||
| Number of USBs | 2 |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Customer CAD PDF
Reviews
Rated 1 out of
5
by
Alamo0806 from
iPhone Compatible?
I purchased two of the Adorne USB Outlet Modules, Titanium, APUSB3TM4. Neither works with iPhone or iPad.. Great design but pretty is not enough when it will not charge.
Date published: 2018-12-14
Rated 5 out of
5
by
Alamo0806 from
Qualified installer required
To work with USB chargers you have to have a separate electrical feed to the track. It was my installer's fault it would not work with iPhone.
Date published: 2018-12-14
Rated 3 out of
5
by
SLeroux from
It works but slow.
This charger works, but provides a surprisingly slow charge, especially to iPads. I would have thought a charger wired directly into the system would have provided a much more robust charge.
Date published: 2019-11-10
Rated 1 out of
5
by
LukeV from
Doesnt install flush
Would have never bought if I knew it didn't install flush with the rest of the track, if that doesn't matter to you product should be fine.
Date published: 2018-08-19
Rated 4 out of
5
by
Donald from
These unique products fill a need for modern homes
We have enjoyed the under cabinet modules for ten years now. Trouble free and flexible use responds to modern family needs. My wife loves the ability to switch use and location of each outlet module. Being under cabinet, they keep the splash zone free of electrical devices and beautiful. Thanks to Adorne for being an early adopter of digital age kitchen devices.
Date published: 2018-12-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
so by all accounts it isn't flush and needs a separate feed inside the track so not a plug and play per the Legrand website which quotes: "the USB Outlet Module can be easily added or removed from the Modular Track by using the module tool"...true or no?
These tracks have the correct wiring inside to provide power to the usb modules. The supply wiring from the home to these tracks has to provide power to that usb power supply. Just applying power to the light and plugs doesn’t apply power to the usb plug in. I don’t recall that it has to be a separate power circuit to the breaker box but it can be powered that way.
Then you’re able to plug in the usb power module or a power outlet module into any of the available points and the proper power supply is connected to the module.
The power plug module is flush with the system but the usb module has some protruding part so looks different than the power module. It protrudes about a 1/4 inch and is longer and wider a bit.
Date published: 2022-05-15
Where can you get the accessory wire to power the USB port?
I've been able to get my USB port functional. It certainly is not plug and play. I could feel never power any device using it. Sorry.
Date published: 2021-03-06
Why do multiple Reviewers state this is not compatible with Apple or Mac products?
The USB port has to be wired to the accessory wire, separate from the lighting and outlet wires. The accessory wire is included. If it's not working, it's most likely the installer's fault, not the port itself. Our electricians had never installed this system before and we knew to tell them of this distinction because the lighting designer who sold us the system made a point of emphasizing it. Our's works great with all our IPhones.
Date published: 2023-02-25
Bazaarvoice SAP Hybris Integration Version 2.8.1














