text.skipToContent text.skipToNavigation

adorne® Titanium One-Gang Screwless Wall Plate with Microban®

adorne® Titanium One-Gang Screwless Wall Plate with Microban® is rated 4.8 out of 5 by 21.
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_13, tr_8
  • loc_en_US, sid_AWP1G2TM6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT

$10.41 USD

Subtle but lustrous, this finish is charismatic enough to fit in anywhere. Made exclusively for use with designer switches and outlets from the adorne® Collection. This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. * Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label. No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Number of Gangs 1 Gang
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.

Specifications

General Info
Product Line Pass & Seymour
Color Titanium
Country Of Origin Mexico
Construction Screwless Design Snaps into Frame
Wall Plate Type Dimmer/Switch, Outlet
Application Sector Residential/Commercial
Standard cULus UL514, cETLus
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 3.45 in
Product Depth US 0.35 in
Product Height US 5.13 in
Technical Information
Cutout Square
Thickness 0.07 in
Number of Gangs 1
Mounting Type Screwless
Orientation Horizontal
Connection Type Screwless

Reviews

Rated 5 out of 5 by from Titanium wall plate Very classy and easy to install. great in a kitchen
Date published: 2024-04-05
Rated 5 out of 5 by from Modern look Nice looking with two tone finish
Date published: 2024-03-17
Rated 5 out of 5 by from Great faceplate I like it that I can mix and match the colors, for example titanium faceplate with magnesium outlet. Install is easy and looks great. Durable too
Date published: 2024-01-03
Rated 5 out of 5 by from A happy customer As always, my plates look beautiful. I have adorne plates all over my house and I am very happy with them. Thanks Legrand.
Date published: 2023-09-30
Rated 5 out of 5 by from design details the legrand outlets, switches and covers are an investment, but they are s essential to finishing a beautiful design project. I use these products on all my Design projects. Finish details are crucial to a successful project
Date published: 2023-07-28
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_13, tr_8
  • loc_en_US, sid_AWP1G2TM6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Will this work with the 2-Port Keystone Frame?

Asked by: Mooseman7
Good afternoon and thank you for your interest in our products! You are correct. This will work with the 2-port Keystone frame (AC2PFM1/AC2PFW1). Hope this helps!
Answered by: Tech Support
Date published: 2018-11-12
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AWP1G2TM6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

You may also like...