Discontinued - adorne® Touch™ Wi-Fi Ready Master Tru-Universal Dimmer, Magnesium
ADTH700RMTUM1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Combine Wi-Fi Lighting Control with sleek touch technology and the option to dim, for truly contemporary control. The Touch Wi-Fi Ready Master Dimmer is a programmable light switch and dimmer combination that pairs with the adorne Hub to create a smart Wi-Fi Lighting Control System in your home. (For 3-way, or multi-way applications, use one master device with additional remote devices.) Turn lights on/off, or adjust their brightness, with just the touch of a finger. And, create custom lighting settings to control lights from your smartphone or tablet via the Legrand Lighting Control app. Also compatible with Amazon Alexa and Google Home. A Tru-Universal Dimmer, it also works with virtually any 120V dimmable bulb or fixture.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light.
- Works with virtually any 120V dimmable bulb or fixture.
- Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
- Pair with a Touch Wi-Fi Ready Remote Dimmer for 3-way control. Simply follow the provided instructions after installing to pair with the Master Dimmer.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
- Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
- Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.
Specifications
General Info
| Color | Magnesium | ||
| Material | Lexan, Polycarbonate | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Indicator Lights, Smart Lighting | ||
| Number of Switches | 1 | ||
| Switch Type | Touch | ||
| Warranty Type | 2-Year Limited Warranty | ||
| Standard | cULus, FCC, UL 1472 | ||
| UPC Number | 804428067733 | ||
| Works With | Amazon Alexa, Google Assistant, Radio Frequency |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 5.5 A | ||
| Actuator | Touch | ||
| Requires Neutral Wire | Yes | ||
| Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
| Connection Type | Internal Pressure Plates | ||
| Environmental Conditions | 0 to 80% (relative humidity, non-condensing) | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Multi-Location, Single Pole | ||
| Wattage | 700 W |
Resources
Installation Instructions
Instruction Sheet
Brochure
Supporting Document
Sell Sheet
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have 3-way toggle switch controlling the living light from 2 different location. I am planning to change 1 switch with ADTH700RMTU and other to remain 3way toggle switch. Does ADTH700RMTU switch works as 3 way switch?
You would not be able to wire it in that way. Please consult a licensed electrician for the reconfiguration necessary to support this device.
Furthermore the Adorne Wi-Fi ready line of devices has been discontinued.
Please refer to the Adorne with NETATMO line of devices for their replacements.
Date published: 2022-10-11
Is there an Adorne switch/dimmer that will control a ceiling fan speed? The type of ceiling fan that you put over your bed.
Adorne does offer a fan speed control(AAFN4S16AW4) but it will only control the fan. You would have to install a separate dimmer to control the light.
Date published: 2022-09-22
after a recent power outage, my legrand dimmer is somehow turning on by itself at random intervals. i have tried doing a factory reset and reprogram but the problem keeps happening. please advise.
Please contact Technical Support for assistance with troubleshooting or possible replacement dimmer.
adorne products
1.844.957.3783 opt 1, opt 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-09-09
Is it possible to use ADTH700RMTUW1 in a 3-way application with a 3-way paddle switch? I am trying to come up with a solution where we have dimming capabilities at only one location, and a second location where the circuit can be turned on or off.
No, the master dimmer will not work with a standard 3way switch. You can use any of the adorne SP/3Way dimmer in one location and a 3way switch on the other side. If you use the master dimmer, you would need a remote switch in the other location for on/off only.
adorne products
1.844.957.3783 opt 1, opt 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-08-30
Will the ADTH700MMTU dimmer work for led without a led driver
Led lights need a driver and what that dose is converts the ac power to dc voltage and I wanted to know if the switch will do that without the driver
Date published: 2024-01-03
Hi, based on what i have read, this dimmer requires a neutral wire. My other adorne dimmers i wired in a neutral wire, I have places i am unable to do that. Is there a wi-fi or non-wi-fi option that does not require this neutral/white wire?
The master dimmers for Incandescent/Halogen lights only, does not require a Neutral wire.
https://www.legrand.us/wiring-devices/smart-lighting/connect-using-radio-frequency/adorne-incandescent-halogentouch-wi-fi-ready-master-dimmer/p/adth600rmhw1
Date published: 2021-10-05
is there a cut sheet for the dimmer unit with the moel number ADTH700RMTU?
Here are links t the Sell Sheet and the Instruction Sheet for the master Touch dimmer:
https://legrand.webdamdb.com/directdownload.php?ti=38623328&tok=EZVLjZrd13gc9sNyVmT5TgRR
https://legrand.webdamdb.com/directdownload.php?ti=38635343&tok=yrLNlR7tGXVAwVuOWFvb2wRR
Date published: 2022-07-09
Will the tru universal dimmers work properly on fixtures with 0-10v dimming?
No, the ADTH700RMTU will not work on 0-10V dimming fixtures. The ADTH4FBL3PW4 is rated for 0-10V but it is not Wi-Fi ready.
Date published: 2022-07-09
Bazaarvoice SAP Hybris Integration Version 2.8.1





















