text.skipToContent text.skipToNavigation

Discontinued - adorne® Touch™ Wi-Fi Ready Master Tru-Universal Dimmer

ADTH700RMTUW1 adorne Collection
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Color
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light.
  • Works with virtually any 120V dimmable bulb or fixture.
  • Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
  • Pair with a Touch Wi-Fi Ready Remote Dimmer for 3-way control. Simply follow the provided instructions after installing to pair with the Master Dimmer.
  • Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
  • Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
  • Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin United States
Features Indicator Lights, Smart Lighting
Switch Type Touch
Number of Switches 1
Works With Amazon Alexa, Google Assistant, Radio Frequency
Application Sector Residential
Standard cULus, FCC, UL 1472
Warranty Type 2-Year Limited Warranty
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
FCC Compliant Yes
Technical Information
Electrical Rating 120V 1100W (Halogen), 120V 1600VA (MLV), 120V 16A (Fluorescent), 120V 2000W (Incandescent), 120V 450W (CFL), 120V 450W (LED), 120V 5A (Fan Control), 120V 700W (ELV), 120V 8A (EFL)
Actuator Touch
Frequency Rating 900 MHz
Number of Gangs 1
Amperage 5.5 A
Bulb Compatibility CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon
Number of Poles 3-Way, Multi-Location, Single Pole
Wattage 700 W
Mounting Type Box
Voltage 120.0 V
Connection Type Internal Pressure Plates
Load Incandescent, Fluorescent, ELV, Halogen, CFL, LED, MLV
Environmental Conditions 0 to 80% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have 3-way toggle switch controlling the living light from 2 different location. I am planning to change 1 switch with ADTH700RMTU and other to remain 3way toggle switch. Does ADTH700RMTU switch works as 3 way switch?

Asked by: Dhilip
You would not be able to wire it in that way. Please consult a licensed electrician for the reconfiguration necessary to support this device. Furthermore the Adorne Wi-Fi ready line of devices has been discontinued. Please refer to the Adorne with NETATMO line of devices for their replacements.
Answered by: Wiremold Tech Support
Date published: 2022-10-11

Is there an Adorne switch/dimmer that will control a ceiling fan speed? The type of ceiling fan that you put over your bed.

Asked by: Aaron
Adorne does offer a fan speed control(AAFN4S16AW4) but it will only control the fan. You would have to install a separate dimmer to control the light.
Answered by: Legrand Technical Support
Date published: 2022-09-22

after a recent power outage, my legrand dimmer is somehow turning on by itself at random intervals. i have tried doing a factory reset and reprogram but the problem keeps happening. please advise.

Asked by: Steve
Please contact Technical Support for assistance with troubleshooting or possible replacement dimmer. adorne products 1.844.957.3783 opt 1, opt 2 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-09-09

Is it possible to use ADTH700RMTUW1 in a 3-way application with a 3-way paddle switch? I am trying to come up with a solution where we have dimming capabilities at only one location, and a second location where the circuit can be turned on or off.

Asked by: Dustin
No, the master dimmer will not work with a standard 3way switch. You can use any of the adorne SP/3Way dimmer in one location and a 3way switch on the other side. If you use the master dimmer, you would need a remote switch in the other location for on/off only. adorne products 1.844.957.3783 opt 1, opt 2 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-08-30

Will the ADTH700MMTU dimmer work for led without a led driver

Asked by: Mjshep
Led lights need a driver and what that dose is converts the ac power to dc voltage and I wanted to know if the switch will do that without the driver
Answered by: Mjshep
Date published: 2024-01-03

Hi, based on what i have read, this dimmer requires a neutral wire. My other adorne dimmers i wired in a neutral wire, I have places i am unable to do that. Is there a wi-fi or non-wi-fi option that does not require this neutral/white wire?

Asked by: ChrisW
The master dimmers for Incandescent/Halogen lights only, does not require a Neutral wire. https://www.legrand.us/wiring-devices/smart-lighting/connect-using-radio-frequency/adorne-incandescent-halogentouch-wi-fi-ready-master-dimmer/p/adth600rmhw1
Answered by: Legrand Technical Support
Date published: 2021-10-05

is there a cut sheet for the dimmer unit with the moel number ADTH700RMTU?

Asked by: steins.t
Here are links t the Sell Sheet and the Instruction Sheet for the master Touch dimmer: https://legrand.webdamdb.com/directdownload.php?ti=38623328&tok=EZVLjZrd13gc9sNyVmT5TgRR https://legrand.webdamdb.com/directdownload.php?ti=38635343&tok=yrLNlR7tGXVAwVuOWFvb2wRR
Answered by: Legrand Technical Support
Date published: 2022-07-09

Will the tru universal dimmers work properly on fixtures with 0-10v dimming?

Asked by: Corey
No, the ADTH700RMTU will not work on 0-10V dimming fixtures. The ADTH4FBL3PW4 is rated for 0-10V but it is not Wi-Fi ready.
Answered by: Legrand Technical Support
Date published: 2022-07-09
  • y_2024, m_4, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_20
  • loc_en_US, sid_ADTH700RMTUW1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT

You may also like...