text.skipToContent text.skipToNavigation

Discontinued - adorne® Wi-Fi Lighting Remote Control

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  ADTPRIWHCW1

USAGE
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • GETTING STARTED: Time to install: 25 minutes or less.: The Wi-Fi ready remote control lets you control light with the push of a button. Simply install and pair with the Wii-Fi Ready switches and dimmers and enjoy customizable lighting control.: This item requires the adorne Hub. Shop now to learn how Wi-Fi Ready lighting solutions can transform your home.: Looking to integrate other party advanced automation systems? Visit our partners page.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  ADTPRIWHCW1
Color White
Country Of Origin United States
Application Sector Residential
Standard UL, FCC Part 15 B, RoHS
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
Technical Information
Frequency Rating 900 Hz
Protocol Top Dog Radio
Environmental Conditions 0 to 80% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Inspector's comment: "Exterior lighting needs to be on a Day/Night sensor or astronomical timer." Since all my switches are Adorne, what switch should I purchase to attend this requirement

Asked by: PlKa
You could use a Wi-fi Ready master switch(Softap, Touch, or Whipser), along with the LC7001 hub and create a scene(timed event) to schedule the lights to go on/off through the Lighting Control App.
Answered by: Legrand Technical Support
Date published: 2021-03-27

I connected my dimmers to the remote successfully. The remote can dim (lower) and turn off the dimmers, but does not raise/brighten nor turn on the dimmers. How to resolve this?

Asked by: jackie28
Feel free to contact technical support at 1800 223 4185 Option 1 We can walk You through the process of getting Your handheld remote setup
Answered by: Legrand Technical Support
Date published: 2019-03-23

How to do a factory reset on a ADMHRM4 hand held whole-house wifi remote? I cannot get this remote to be connected to any dimmers, even when pairing them. The dimmers work fine, but this remote seems to have a different identification. Any suggestions?

Asked by: jackie27
To reset the hand held remote back to the factory default, press and hold the + and - for 20 seconds. The LED will go back the the solid amber color. Then go to one of your other wi-fi devices and press and hold it for 5 seconds, it will blink amber and your other devices, along with the ADMHRM4 will start blinking green. Press and hold the device that is blinking amber again for 5 seconds and they should all stop blinking and go to a white LED. Here are the links to the "how to videos" showing the process : https://www.legrand.us/adorne/install/installation-videos/how-to-install-whole-house-lighting-house-binding.aspx https://www.legrand.us/adorne/install/installation-videos/how-to-install-whole-house-lighting-using-remote-controls.aspx https://www.legrand.us/adorne/install/installation-videos/how-to-install-whole-house-lighting-creating-scenes.aspx
Answered by: Legrand Technical Support
Date published: 2018-11-08
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_ADWHRM4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT

You may also like...