text.skipToContent text.skipToNavigation

Discontinued - adorne® Whisper™ Wi-Fi Ready Master Dimmer, No Neutral, Magnesium

ADWR600RMHM1 adorne Collection
adorne Whisper Wi-Fi Ready Master Dimmer (No Neutral) is rated 4.0 out of 5 by 1.
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ADWR600RMHM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT


This dimmer combines the flexibility of Wi-Fi-Lighting Control, with a unique manual control experience that uses a whisper-soft motion to dim and brighten lights. Pairs with the adorne Hub to create a smart Wi-Fi Lighting Control System for your home. Turn lights on/off or dim with a whisper-soft motion; or create custom lighting scenes through the Legrand Lighting Control app for your smartphone or tablet. For 3-way, or multi-way applications, use one master device with additional remote devices. Also compatible with Amazon Alexa and Google Home. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light.
  • Pair with a Whisper Wi-Fi Ready Remote Dimmer for 3-way control.
  • Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
  • Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
  • Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Country Of Origin China
Features Indicator Lights, Smart Lighting
Switch Type Whisper
Number of Switches 1
Works With Amazon Alexa, Google Assistant, Radio Frequency
Application Sector Residential
Standard UL, FCC, cULus, RoHS
Warranty Type Limited Lifetime Warranty
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
FCC Compliant Yes
Technical Information
Frequency Rating 900 Hz
Number of Gangs 1
Bulb Compatibility Fluorescent, Halogen, Incandescent
Number of Poles 4-Way, Multi-Location, Single Pole
Wattage 600 W
Mounting Type Box
Voltage 120.0 V
Connection Type Internal Pressure Plates

Reviews

Rated 4 out of 5 by from Useful Wi-Fi, Easy to use I like the feel of the Switch itself, and wish it was double it's current width. But that's just because of my non-dexterous fingers. The Wi-Fi capabilities are a nice feature for using when out of the house for long periods of time. We have pets, and it helps to be able to turn on lights at night, when we forgot during the during. The setup is fairly straight forward, when following the instructions. Although I didn't do the installation myself (part of a kitchen remodel) the electrician and I went over how they are installed. Again it's easy to do when following the instructions; I watched the installation after reading them. The only down side is getting out if it's required. They look as good as shown in the pictures, and there were (too, lol) many colors to choose from. Went with the Magnesium color scheme, against blue and white colors in the kitchen. Looks nice and I am happy that I went with the adorne collection.
Date published: 2022-05-02
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ADWR600RMHM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

What is the correct hub to use for this switch? Is it required to use if no neutral wire is present?

Asked by: Ksperling
Furthermore, the LC7001 and all related Adorne RFLC Wi-Fi Ready switches are discontinued and no longer available for sale.
Answered by: Wiremold Tech Support
Date published: 2023-01-18

Does this unit control LED lighting?

Asked by: Rgchapman
ADWR600RMHW1 is compatible with the following loads: Incandescent & Halogen: 60W - 600W Unfortunately, ADWR600RMHW1 will not support LED loads. Best Regards,
Answered by: Justin
Date published: 2023-01-06

The description on this says "No Neutral" and the instructions do not show a neutral but then in the usage is says "neutral required". Is this truly a no neutral switch?

Asked by: Corey
The Incandescent Master dimmers does not require a Neutral connection for installation and our web group has been notified to get the "usage statement" corrected.
Answered by: Legrand Technical Support
Date published: 2020-08-03

if the switch is turn off manually .. can i then turn it on with voice command , google or apps? lifx compatible?

Asked by: danny s.
Yes, you can use Google Home and Alexa to have voice control over the adorne wi-fi devices.
Answered by: Legrand Technical Support
Date published: 2019-08-08
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_ADWR600RMHM1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT

You may also like...