text.skipToContent text.skipToNavigation

Discontinued - adorne® Whisper™ Wi-Fi Ready Remote Switch

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Working in conjunction with an adorne Hub and a Whisper Wi-Fi Ready Master Switch for 3-way control. Use the switch to turn lights on/off with a light, fluid motion. And, create custom lighting settings to control lights from your smartphone or tablet via the Legrand Lighting Control app. Also compatible with Amazon Alexa and Google Home. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 25 minutes or less.
  • Allows 3-way application when paired with a Wi-Fi Ready Master Switch, letting you control a light or fixture from an additional location without running new wires. Pair with the Wi-Fi Ready Master Switch via the easy-to-follow instructions.
  • Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
  • Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
  • Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Color White
Material Lexan, Polycarbonate
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Smart Lighting
Number of Switches 1
Switch Type Whisper
Warranty Type 1-Year Limited Warranty
Standard UL, FCC, cULus, RoHS
UPC Number 804428431404
Works With Amazon Alexa, Control4, Elan, Google Assistant, Radio Frequency, RTI, URC
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Requires Neutral Wire Yes
Connection Type Internal Pressure Plates
Environmental Conditions 0 to 80% (relative humidity, non-condensing)
Location Rating Dry
Mounting Type Box
Number of Gangs 1
Number of Poles 3-Way, Multi-Location, Single Pole
Supply Voltage 120 V
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

If I flip the switch "off," will the app or Alexa integration still be able to control the switch? Example: I have hue bulbs that need my dumb switch turned "on," to use any app or smart features for the bulb.

Asked by: Sergio
The ASWRRRW1 is a Remote switch and designed to be used with a Master switch to create a 3way.
Answered by: Legrand Technical Support
Date published: 2020-06-30

There is also a similar item called "master" wifi switch. What is the difference?

Asked by: Yazzjazz
You need a master dimmer to control your light and the remotes are used if you want to also control the same light from another location(like a 3way).
Answered by: Legrand Technical Support
Date published: 2020-03-02
  • y_2026, m_5, d_15, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ASWRRRW1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT