text.skipToContent text.skipToNavigation

Obsolete CABLEXIT50 PLASTIC (0.5D,,1.5W,,6.7L) [944653]

CABLEXIT50PL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Use Bottom Drop Out for smaller groups of cables that are entering and exiting Cablofil Cable Management. Its smooth, high-density plastic construction eliminates deformation and damage to cable bundles. Bottom Drop Out snaps into any bottom opening without the need for attachment hardware.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fits in any standard 2'' x 4'' wire mesh grid
  • Flame and smoke retardant, UL 94 V2
  • Recommended for electrical, telecommunication and fiber optic cabling
  • Keeps cables from deforming when entering and exiting tray
  • Snaps into place without the need for attachment hardware
  • Fits all Cablofil cable management widths up to 24'' wide
  • Cablofil cable management exclusive

Specifications

General Info
Product Line Cablofil
Finish Other
UPC Number 800388247635
Country Of Origin United States
Type Dropouts
Dimensions
Product Weight US 0.22 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

We need CABLEXIT50 in black. However, appears to be discontinued. Need to see if Legrand has a part number to supersede.

Asked by: Ravi Kumar Boddu
CABLEXIT50PL is still available. It is black in color. I will ask the web team to correct the website.
Answered by: Cablofil Tech Support
Date published: 2023-12-06
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_944653, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT