text.skipToContent text.skipToNavigation

Metallic Multiflix Plate

MFM100PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Allows installer to mount junction boxes, lighting, tubing, cable bundles or other hardware directly to tray.
  • Snap in mounting tabs eliminate the need for additional hardware and speed install time.
  • Tubing clamps can be attached to plate.
  • Underside load limit: 75 lbs. (S.F. 1.5)

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388003996
Country Of Origin United States
Standard UL Classified
Type Accessories
Dimensions
Product Width US 3.7 in
Product Weight US 0.2 lb
Product Volume US 0.003 cu ft
Product Depth US 3.93 in
Product Height US 0.39 in
Buy American Act Compliance
BAA  Yes
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;