text.skipToContent text.skipToNavigation

Discontinued - 5.25 in Nuvo Series Two In-Wall LCR Speaker

NV2IW5LCR Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  NV2IW6, NV2IW6

The Nuvo Series Two In-Wall LCR (Left, Center, Right) speaker delivers balanced, moderate sound from a single, slender speaker. Designed with two 5.25"" poly woofers and a 0.5"" silk dome tweeter, and accented by it's infinity edge, the NV-2IW5-LCR combines solid audio performance with good looks. With eight rugged dog legs and a lifetime warranty, these speakers are designed to install securely and stand the test of time. The NV-2IW5-LCR is designed to work equally well in both home theater or multi-Room audio installations.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 8 ohm rated
  • Balanced audio for better at-home listening
  • Lifetime Warranty
  • Magnetic rimless and paintable grill
  • Pivoting tweeter

Specifications

General Info
Product Line Nuvo
Replaced by Part Number  NV2IW6, NV2IW6
UPC Number 701963859338
Country Of Origin China
Application Sector Residential
Standard CE, RoHS, REACH Compliant, #ABS and #4 PELD Recyclable
Technical Information
Wattage 15.38 W
Impedance 8.0 ohms
Decibels 12 dB

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;