text.skipToContent text.skipToNavigation

Discontinued - 6.5-in Nuvo Series Four DVC In-Ceiling Speakers

NV4IC6DVC Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The NV-4IC6-DVC utilizes two Aluminum tweeters and a 6.5"" dual voice coil Glass Fiber Woofer. This speaker offers a super clean look, and is finished beautifully with their completely rimless, magnetic grills. They also offer quick and secure installation by utilizing three dog legs, instead of the usual four, and includes a unique tweeter bridge that maximizes sound quality, looks great, and serves as a handle to hold the speaker by during installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 8 ohm rated
  • Beautiful bezeless design and paintable grill for discreet speakers that blend into any décor
  • Grant better at home listening through quality design and materials
  • Lifetime Warranty
  • Magnetic rimless and paintable grill
  • Pivoting tweeter
  • Three dog leg design for easy installation
  • Unique tweeter bridge that also doubles as an installation handle

Specifications

General Info
Product Line Nuvo
UPC Number 701963859000
Country Of Origin China
Application Sector Residential
Standard CE, RoHS, REACH Compliant
Technical Information
Transformer Settings None
Wattage 9.06 W
Impedance 8 Ohm
Decibels 86 dB

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;