text.skipToContent text.skipToNavigation

Discontinued - 8-in Nuvo Series Six In-Ceiling Speakers

NV6IC8 Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The 8"" in-ceiling model offers the highest power handling and performance with Titanium tweeters and combination Carbon Fiber/Kevlar woofers. This speaker has a super clean look and is finished beautifully with a completely rimless, magnetic grill. They offer quick and secure installation by utilizing three dog legs, instead of the usual four, and includes pivoting tweeters. There is also a tweeter level adjustment switch to tailor the tweeter output level. These tweeters are connected to a unique tweeter bridge that maximizes sound quality, looks great, and serves as a handle to hold the speaker by during installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • +/- 3dB Tweeter Level Output adjustment
  • 8 ohm rated
  • Designed to perform for a lifetime
  • Grant better at home listening through quality design and materials
  • Magnetic rimless and paintable grill
  • Pivoting tweeter
  • Three dog leg design for easy installation
  • Unique tweeter bridge that also doubles as an installation handle

Specifications

General Info
Product Line Nuvo
UPC Number 701963858959
Country Of Origin China
Application Sector Residential
Standard CE, RoHS, REACH Compliant
Technical Information
Wattage 9.69 W
Impedance 8.0 ohms
Decibels 86 dB

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;