text.skipToContent text.skipToNavigation

Discontinued - P10 Keypad, White

NVP10WH Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Nuvo P10 Keypad (NV-P10-WH) offers convenient in-wall control of core functions of a single zone of any Player Portfolio system. The P10 offers users easy command of Volume, Mute, Play, and Pause, as well as Next/Previous track navigation, and with additional access to five system preset Favorites. With its sleek backlit design, available color options (white, light almond, and nickel), and single-gang architecture, the P10 pairs simplicity with style. The P10 works in harmony with the Nuvo Player app to keep both control methods in perfect sync, and is powered by a single RJ45 POE connection.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in White, Light Almond, and Nickel
  • Convenient in-wall control of Play, Pause, Volume, Mute, and Track Skip
  • Dimmable white LED backlit keypad
  • Favorite button recall quickly jumps to top five preset sources
  • Single wire connectivity via POE
  • Sleek single-gang design for unobtrusive wall placement

Specifications

General Info
Product Line Nuvo
UPC Number 701963855361
Country Of Origin China
Application Sector Residential
Standard United States: FCC CFR Title 47 Part 15 Subpart B/Canada: ICES-003/Europe: CISPR13/Europe: 55020/ Australia, New Zealand: C-TICK standard AS/NZS CISPR13/RoHS
Technical Information
Power Supply VDC
Style Decorator
Number of Types of Sources 5

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...