text.skipToContent text.skipToNavigation

Universal Mounting Plate, Half Width

36489601 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$29.99 USD

The Legrand Universal Mounting Plate is designed to easily mount a variety of products in an On-Q style enclosure.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Plate has multiple slots for attaching products of varying thickness and in either vertical or horizontal orientation
  • Includes two Velcro hook and loop style straps.

Specifications

General Info
Product Line On-Q
UPC Number 804428019268
Country Of Origin China
Application Sector Residential

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will this fit in an Open House brand metal enclosure? (Model H318)

Asked by: Larry
Our plates will only fit the mounting pattern in our ON-Q Enclosures.
Answered by: Wiremold Tech Support
Date published: 2023-01-23

Does this fit correctly in the old metal enclosures?

Asked by: Thomas
yes, this module will fit either metal or plastic enclosures.
Answered by: Wiremold Tech Support
Date published: 2022-11-22
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_36489601, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT