text.skipToContent text.skipToNavigation

Discontinued - Category 5 Camera Module

CM1011 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This Cat 5-based camera module supports up to four On-Q cameras and allows on-board sequencing of up to four images.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Category 5 Camera Module
  • Compatible with both standard bullet cameras and new ball cameras
  • Power supply required. Recommend: PW7725

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
UPC Number 804428023555
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;