text.skipToContent text.skipToNavigation

Discontinued - HDMI Repeater

AC2100 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Supports the connection of two High-Speed HDMI with Ethernet cables.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hinged action minimizes cable bending for better cable management
  • Repeater gets 5v power from HDMI source unit
  • Supports all 3D TV transmission standards
  • Gold plated contacts for maximum signal transfer

Specifications

General Info
Product Line On-Q
UPC Number 804428067047
Country Of Origin China
Application Sector Residential
Standard RoHS
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Power Supply Powered by in-line 5V HDMI bus (from source)
Input HDMI
Data Transfer Rate 10.2 bps
Output HDMI
Environmental Conditions 5 to 90% (relative humidity, non-condensing)

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

does it suppress HDCP protection?

Asked by: Jaime L
Hello, No it does not. This unit complies with all HDCP copy protection. Thank you.
Answered by: Romier S
Date published: 2018-11-16
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AC2100, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT