text.skipToContent text.skipToNavigation

Discontinued - Hinged HDMI Male-to-Female Adapter

AC2103V1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Hinged HDMI Female to Male Adapter provides a flexible mounting point for tight wall mounted TV installations allowing your cables to easily fit behind the TV. The adapter passes all High Speed HDMI with Ethernet cable signals.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • In-wall rated for professional installations
  • Supports all signals carried by a High Speed HDMI with Ethernet cable
  • Great for applications where the device is mounted close to the wall

Specifications

General Info
Product Line On-Q
UPC Number 804428068464
Country Of Origin China
Technical Information
Voltage 0.13 V

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;