Discontinued - Active Optical Premium High Speed HDMI™ Cable (10m)
AC2F10BK
On-Q
Active Optical Premium High Speed HDMI™ Cable (10m) is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Unlike copper HDMI cables that are distance-limited to 7 meters, the 18 Gbps Active Optical (AOC) HDMI Cables from Legrand reliably distribute high definition HDMI signals up to 75 meters.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Unlike copper HDMI cables that are distance-limited to 7 meters, the 18 Gbps Active Optical (AOC) HDMI Cables from Legrand reliably distribute high definition HDMI signals up to 75 meters.
- Supports: 18.2 Gbps bandwidth, Ultra HD - 4K@ 60Hz 4:4:4. High Dynamic Range (HDR), Deep Color, ARC
- Available in lengths from 10 to 75 meters
- Constructed of plastic optical fiber for added flexibility, making them easier to pull in the wall or run around tight corners
- Enhanced retention clips keep the cable firmly in place, requiring 4.5lbs of pulling force to remove
- Directional cable features color-coded cable ends to easily discern Display end from the Source end
- Solely powered by the source device - do not require external power adapter
- Rated: UL plenum, CMP
- Ideal applications: commercial AV installations, such as conference rooms, sports bars, or classrooms
- The terms HDMI, HDMI High-Definition Multimedia Interface, HDMI trade dress and the HDMI Logos are trademarks or registered trademarks of HDMI Licensing Administrator, Inc.
Specifications
General Info
| Color | Black | ||
| Product Type | Cable | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 804428432289 |
Dimensions
| Product Length US | 32.8 FT |
Technical Information
| Connector | 24k gold-plated 19-pin HDMI male | ||
| Data Transfer Rate | 18 Gbps |
Resources (3)
Cutsheet
Catalog
Reviews
Rated 5 out of
5
by
omar from
Great HDMI Cable
the cable is solid, well built and I would consider buying more when i need them
Date published: 2021-02-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3402WH10 | On-Q
1-Gang, 2-Port Wall Plate
$14.06
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3212WH | On-Q
2-Gang, 12-Port Wall Plate
$8.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP124KWH10 | On-Q
Distribute high quality 4k video, audio and other communication needs with contemporary styling for commercial or residential applications.
$183.95
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NVP500NA | Nuvo
P500 Player Portfolio Sound Bar with 8-in Wireless Subwoofer
$943.95


