text.skipToContent text.skipToNavigation

Discontinued - 7000 Series 8-in In-Ceiling Speaker

HT7800 On-Q
Discontinued | 7000 Series 8-in In-Ceiling Speaker is rated 5.0 out of 5 by 1.
  • y_2024, m_5, d_5, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HT7800, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT

Replaced by  NV6IC8

Engineered for high-end home theater installations, the 7000 Series In-Ceiling Speaker allows sound customization based on room layout. Its three position tweeter output level adjustment switch matches the speaker to its environment, and it features gl

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Suitable for moisture rich environments
  • Fully adjustable treble easily tailors the sound to any taste
  • Features glass fiber woofers that provide superior power capacity for a stronger, deeper sound
  • Foam gaskets minimize vibration and provide air-tight seal
  • High-power handling and adjustment capabilities ensure ultimate in home sound
  • High-grade advanced crossover allows for optimal frequency distribution

Specifications

General Info
Product Line On-Q
Replaced by Part Number  NV6IC8
UPC Number 804428026488
Country Of Origin China
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

Rated 5 out of 5 by from Luv them I bought mine in 2013. Along with wall and subwoofer. Outstanding for the money!!
Date published: 2018-08-22
  • y_2024, m_5, d_5, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HT7800, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

How big is the cutout hole in the ceiling?

Asked by: CNorris
Approximately 9.5 inches
Answered by: Anonymous
Date published: 2020-10-19
  • y_2024, m_5, d_5, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HT7800, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT