text.skipToContent text.skipToNavigation

Discontinued - RF Lighting Control System Starter Kit, White

LC7500WH On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The radiant� RF Lighting Control System offers simple control, a variety of device types, customizable scenes and the convenience of Android and iOS apps, so control is always in hand. This RF Lighting Control System Starter Kit (LC7500-WH) i

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Patented Top Dog RF communication protocol: 900 MHz radio
  • Wireless control of your home lighting with the iOS and Android apps for smartphones, tablets, and Apple Watch.
  • Easy-to-install with existing electrical wiring.
  • Tru-Universal dimmers can be used with all dimmable lighting and load types.
  • Simple setup from the device or directly from the app.
  • Patented 900 MHz RF communication protocol. Avoids interference with other 900 MHz devices, such as cordless phones and baby monitors.
  • Integrates with Legrand's intuity and third party home automation systems
  • Fully compatible with the adorne: Wi-Fi Ready lighting control devices
  • Voice activated control with Google Assistant and Amazon Alexa

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 804428432210

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;