text.skipToContent text.skipToNavigation

Discontinued - 8-Port Gigabit Switch with PoE

DA1458 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Each of the four 802.3af PoE Gigabit ports delivers up to 15.4 watts of power, along with gigabit-speed data, to compliant powered devices up to 100 meters away, perfect for a centrally controlled IP camera system, or even four wireless access points i

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides robust Wi-Fi access for exterior applications in addition to indoors
  • PoE power up to 15.4 watts for each of the four PoE ports (802.3af)
  • Ideal for use with IP cameras and wireless access points
  • Auto detect powered device
  • Plug and play operation
  • Includes mounting bracket
  • Remote power feeding up to 100 meters
  • 48-volt power supply (PW1458) sold separately
  • Note: Will power DA1101 units shipped September 2012 and later. (Date Code 3512 and later)

Specifications

General Info
Product Line On-Q
Country Of Origin Taiwan, Province Of China
UPC Number 804428065043

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;