text.skipToContent text.skipToNavigation

Discontinued - Cable Tie Tool

AC4006 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 61ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Professional tool provides consistent installations through uniform holding pressure and cable tie length.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cable Tie Tool
  • Provides consistent pressure without ever overtightening ties
  • Cuts excess cable tie after seating to reduce cable snags and enhance project appearance

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard RoHS
UPC Number 804428121770
Dimensions
Cable Tie Width 0.098 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Tensile Strength 50 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 64ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;