text.skipToContent text.skipToNavigation

8-inch MDU Enclosure and Cover, Empty

EN0800 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$47.73 USD

This 8-inch MDU Enclosure Bulk Pack provides an easily repeatable and cost-effective structured wiring solution for multi-dwelling units (MDU) and small homes. Designed for flexibility and convenience, this bulk pack includes six enclosures and covers, making it ideal for large projects.
Pack Size 1-PK
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Package includes one 8-in replacement cover
  • Facilitates both flush and surface-mount installations. For flush mounting, mounting tabs, and drywall depth indicators are provided
  • Knockouts include screw driver holes for easy removal
  • Includes four self-tapping screws for mounting and optional hardware to lock the cover
  • Compatible video, voice, and data distribution modules are linked below

Specifications

General Info
Color White
Product Type Wiring Enclosure
Material ABS
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard UL, RoHS
UPC Number 804428121930
Dimensions
Product Depth US 4.5 in
Product Height US 9.0 in
Product Width US 15.37 in
Enclosure Size 8 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Knockout
Compatibility Special MDU Modules Only
Enclosure Type MDU (Multi-Dwelling Unit)
Frame Smooth injection molded ABS plastic
Thickness 0.098 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...