text.skipToContent text.skipToNavigation

Discontinued - 8-Way 1GHz Vertical Coax Splitter

VM0108 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 98ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This splitter is designed to be specified into an EN0800 enclosure for basic structured wiring applications, such as multi-dwelling units and small homes.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Package includes one 4-way 2 GHz coax splitter

Specifications

General Info
Product Line On-Q
UPC Number 804428122050
Country Of Origin Taiwan, Province Of China
Application Sector Residential
Standard RoHS
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;