text.skipToContent text.skipToNavigation

Discontinued - 4-Way 2GHz Vertical Coax Splitter

VM0204 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The 4-Way 2GHz Vertical Coax Splitter offers superior signal distribution for high-frequency applications. With four outputs, it ensures minimal signal loss and consistent performance, making it an excellent choice for both residential and commercial installations.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Package includes one 6-way 2 GHz coax splitter

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard RoHS
UPC Number 804428121992
Dimensions
Product Depth US 1.22 in
Product Height US 1.62 in
Product Width US 2.91 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connection Coax F-Type connector
Environmental Conditions 10 to 90% (relative humidity, non-condensing)
Number of Ports 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;