text.skipToContent text.skipToNavigation

Discontinued - Punch and Go Tool Replacement Head

AC3401 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Replacement head for the Quick Connect RJ45 Punch & Go Tool.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pre-made banana plug connection
  • Consistent terminations every time.
  • No more compromised connections or wasted jacks.
  • Never again punch into the palm of your hand or through drywall. The AC3401 is for use exclusively with our new line of WP3475, WP3476 and WP346A Quick Connect jacks.

Specifications

General Info
Product Line On-Q
UPC Number 804428036623
Country Of Origin Taiwan, Province Of China
Construction Injection molded plastic
Application Sector Residential
Standard RoHS
Dimensions
Overall Length 1.545 in
Jaw Width 0.94 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;