text.skipToContent text.skipToNavigation

Discontinued - RCA Male to 2 Male Y-Adapter, 6-in

AC2702BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This flexible adapter can be used to send a single stereo channel to more than one device. Additionally, it transitions monoaural audio to be played through both the right and left channel of a stereo amplifier. Available in 6 feet, 12 feet and 25 fee

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Convenient design extends both pair of a stereo RCA cables in a single unit
  • Transitions a mono signal for two-channel stereo audio
  • Splits stereo audio from 3.5mm output

Specifications

General Info
Product Line On-Q
UPC Number 804428008897
Country Of Origin China
Technical Information
Temperature Rating 30° C

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 67ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;