On-Q® 9x4 Basic Combo Module, Security

364400-22

Supports telecom distribution to outlets via 110-style punchdown connections and video distribution. Amplified models provide integrated video amplification for crisp and clear TV reception. Include a security system interface to enable line seizure in the event of an emergency. Does not include telecom surge protection or telecom expansion.
5 1/8"H x 6 1/2"W

features & benefits

  • Compact design provides maximum space for system modules
  • Supports four-line telecom service distribution and video service distribution to room outlets
  • Provide a security system interface for line seizure in the event of an emergency

specifications

General Info

  • Discontinued: Yes
  • Replaced By: CO1110
  • Color: Black
  • Finish: Powder Coat
  • Type: Telecom/Video Module

Assembly/Installation Information

  • Mounting Hardware Included: Yes

Listing Agencies/Third Party Information

  • UN SPS C: 43222819

Construction Information

  • Installation Location: Enclosure

Dimensions

  • Height Metric: 13 cm
  • Height (U S): 5.125"
  • Length (U S): 3.28"
  • Length Metric: 8.3 cm
  • Width Metric: 16.5 cm
  • Width (U S): 6.5 in




Cord Information

  • Max Insertion Loss: 5-40MHz: 6.5dB, 40-600MHz: 7dB, 600-1000MHz: 8dB
  • Max Return Loss: Minimum: 5-40MHz: 18dB, 40-400MHz: 20dB, 400-1000MHz: 22dB

Technical Information

  • Bracket Required: Mounting plate 100356-01 included
  • Frequency: 5-1000 MHz
  • Humidity: 90% Relative Humidity (Non-Condensing)
  • Material: 18 Gauge CRS
  • Mounting: Mount directly in any On-Q style encolsure
  • Operating Temperature Celsius: 0°C to 50°C
  • Operating Temperature Fahrenheit: 32°F to 122°F
  • Output Impedance: 75 ohms
  • Product Fits Into: On-Q Style Enclosure
  • Shape: Rectangular
  • Receptacle Type: 10x 110 Punchdown Telecom, 4x RG6 "F", 1x RJ31x
  • Number of Receptacles: 15

resources

INSTALLATION INSTRUCTIONS

 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!