text.skipToContent text.skipToNavigation

10x8 Phone and Video Combo Module

CO2110V1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$89.99 USD

Combo module Supports distribution of 10 (4 line) telephone locations and 8 digital cable coax locations. Mounting bracket included.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 10x8 Phone and Video Combo Module
  • Coax Networking Support
  • RJ31X Supports Security System Interruption of Phone Calls
  • 6kV ring wave Surge Protection on Video Ports
  • UL listed

Specifications

General Info
Product Line On-Q
UPC Number 804428067252
Country Of Origin China
Application Sector Residential
Standard UL, RoHS
Technical Information
Compatibility ANSI/SCTE 01 Compliant ECT F-port, Optimized performance in MoCA band
Connection RJ31X, 110 Punchdown, F-Connector
Cable Specification Cat 5/Cat 5e/Cat 6
Environmental Conditions 5 to 70% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;