$59.50 USD
This telephone module is designed to distribute up to four incoming telephone lines (110 IDC Punchdown) to 10 locations, ensuring efficient and organized phone connectivity. It features a mar-resistant wall plate for durability and includes an RJ31X line seizure port for seamless security system integration. The module also comes with a mounting bracket for easy installation and is UL listed for safety and reliability.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Application Sector | Commercial | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| UPC Number | 804428066903 |
Dimensions
| Product Height US | 3.1 in | ||
| Product Length US | 1.6 in | ||
| Product Width US | 5.78 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Resources
Installation Instructions
CAD Drawings
Guide Form Specifications
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the TM1110 compatible with Cat 6 cable? I don't see the cable type listed anywhere in the supporting documentation. Thanks
I bought a house that has this and is this something that will distribute internet via the ethernet ports in every room?
Date published: 2024-04-28
Can you use this model for CAT5e internet distribution?
No, this device is for Analog Phone service.
You would need an AC1014 to terminate your wiring for ethernet.
Then use ethernet patch cables to connect your AC1014's RJ-45 ports to whatever ethernet switch or router you are using.
Date published: 2022-11-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CVN300IN316L | Cablofil
12 inch wide by 10 inch long wire mesh tray cover eliminates dirt and dust build up on cables field fabricates on site to fit changes in levels Provides physical protection for cables Use built in tabs for permanent attachment to tray Stainless Steel for indoor or exterior installation






