text.skipToContent text.skipToNavigation

Discontinued - Double Gang Hinged Bullnose Wall Plate, Black

WP9002BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Bullnose Wall Plate is a unique cable management solution. Its hinged design provides four distinct configurations for flexible routing of low voltage cables inside the wall�just turn and snap the scoop for your preferred setup.

Color Black
Number of Gangs 2 Gang
  • 2 Gang
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Connects up to 7 speakers and a sub-woofer
  • Hinged scoop allows for flexible routing of low voltage cables into and out of the wall
  • Ideal for cables with large A/V connectors
  • Conceals up to: 14 cables

Specifications

General Info
Product Line On-Q
UPC Number 804428067092
Country Of Origin Taiwan, Province Of China
Application Sector Residential
Standard RoHS

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;