TracJack Recessed F-conn 75 Ohm Fog White - OR-63700087

Share Print Page

overview

Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.

FEATURES

Recessed design: Provides a more flush aesthetic look.
Low profile connector: Allows furniture to be placed closer to the wall.
Designed for multiple coax cable styles: Accepts both push-style and screw-style.
75 Ohm F-connector: Ideal for cable/satellite TV, cable modems, and security cameras.
Standard TracJack footprint: Fits in all TracJack faceplates and housings.
Front removable module: Less intrusive access for adds, moves, changes.
Integrates with Legrand | Wiremold : Can be used in raceway, floor boxes, Poke-Thru, and work surface portals.

specifications

Dimension Info
Depth U S: 0.875
Depth Metric: 22.23
General Info
Category Performance Application: F-connector
Termination: Female to Female Coupler
Number Of Ports: 1-port
Typical Applications: Cable TV(CATV), closed circuit TV (CCTV), satellite TV, security cameras, cable modems
Footprint: TracJack
Technical Info
Ohm Value: 75 Ohm
Performance Rating: 3GHz
Connection Method: Accepts push-on or screw-on style coax cables

resources

media
TracJack Recessed F-conn 75 Ohm Fog White, OR-63700087
You May Also Need
Flat Screen TV Cord Cover Painted
Flat Screen TV Cord Cover Kit
Wiremold

Part Number: CMK30/C30

The flat out easy way to hide wall mounted flat screen TV cords and cables.

RFB6 Six-Compartment Single- or Multi-Service Recessed Floor Box
RFB6 Six-Compartment Single- or Multi-Service Recessed Floor Box
Wiremold

Part Number: RFB6
Recessed Floor Boxes for Wood & Concrete Floors

Two-Compartment Single- or Multi-Service Recessed Floor Box, RFB2
RFB2 Two-Compartment Single- or Multi-Service Recessed Floor Box
Wiremold

Part Number: RFB2
Recessed Floor Boxes for Wood & Concrete Floors