News: Legrand Acquires Finelite®
Industry leader in high performance, environmentally sustainable lighting solutions and products for commercial, educational and healthcare facilities.
Menu
Search
Menu

Clarity 6 110 Block Kit, with legs, Category 6, 48-pair, 50-pair footprint

Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Pair Count: 48
Performance Category: Category 6
Product Series: Clarity
Assembly/Installation Information
Installation Tips: Mount block base, feed cables through openings in base|Designation Strip only enough jacket to lace/terminate conductors|Lace conductors into 110 wiring base maintaining pair twist as close as possible, not to exceed .5"|Confirm correct wiring|Seat and trim conductors with a pair or single position impact tool|Align Category 6 C4 connecting block over conductors with blue tip on left side|Seat connecting block onto base|Terminate top of C4 connecting blocks with single position impact tool|Install labeling kit|When installing block without legs side by side, use clear designation Designation Strip Holder from kit OR-70400661
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131598
UL Listing No: E131598
Construction Information
Component 1: 50-pair Block with legs
Component 2: C6110C4 Connector Housing
Component 3: C6110C4 IDC Contact
Component 4: Label Holder Side Mount
Component 5: Designation Holder/Cover
Material 1: Polycarbonate UL94V-0
Material 2: Polycarbonate UL94V-0
Material 3: Phosphor Bronze 90/10 Tin Lead Plating
Material 4: GE Lexan 940
Material 5: PVC
Dimensions
Depth (Metric): 45.5 mm
Height (Metric): 83 mm
Height (US): 3.25"
Width (Metric): 272 mm
Technical Information
Performance Rating: Cat6
Product Fits Into: Backboard, Rack Mount Panel
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Conformant: Yes