Enter to Win
Enter for your chance to win a $10K Vacation Prize Pack!
Menu
Search
Menu
Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Pair Count: 300
Performance Category: Category 6
Product Series: Clarity
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131599
UL Listing No: E131599
Construction Information
Component 1: 100-pair Block with legs
Component 2: C6110C4 Connector Housing
Component 3: C110C4 IDC Contact
Component 4: Label Holder Side Mount
Component 5: Designation Holder/Cover
Material 1: Polycarbonate UL94V-0
Material 2: Polycarbonate UL94V-0
Material 3: Phosphor Bronze 90/10 Tin Lead Plating
Material 4: GE Lexan 940
Material 5: PVC
Dimensions
Depth (Metric): 274 mm
Height (Metric): 83 mm
Height (US): 3.25"
Width (Metric): 272 mm
Technical Information
Performance Rating: Cat6
Product Fits Into: Backboard, Rack Mount Panel
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Conformant: Yes