text.skipToContent text.skipToNavigation

Equipment Shelf - Solid - 23 in Mounting - 15.50 in D

ES-23-3B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Equipment shelves mount to 19” or 23” equipment
racks. Heavy -duty 16-gauge steel accommodates heavy
equipment. Patented shelves can be mounted upside
down. Shelves are vented to allow air flow beneath
mounted equipment. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports miscellaneous equipment or test gear, ect.
  • Versatile:Can be used on standard 19" EIA racks, wall mount applications or 1/2" tray can be inverted to create a flat surface for deep equipment .
  • Mounting hardware included:Do not have to purchase as separate item.
  • Load rating: 150 lbs

Specifications

General Info
Product Line Ortronics
UPC Number 662875554950
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 21.38 in
Product Depth US 15.5 in
Product Height US 3.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;