Cast Weatherproof Cover Duplex Receptacle Vertical, 5 Screw Mounting, Gray
CA8GVFS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof Cover Duplex Receptacle, Vertical 1 Self Closing Lid,5 Screw Mounting
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Type | Weatherproof Cover | ||
| Material | Cast Metals | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | India | ||
| Features | Weatherproof | ||
| Standard | cULus | ||
| Cover Type | Weatherproof | ||
| UPC Number | 785007264418 |
Dimensions
| Product Height US | 4.5 in | ||
| Product Length US | 4.5 in | ||
| Product Width US | 2.75 in | ||
| Product Weight US | 0.31 lb |
Technical Information
| Box Cover Position | Vertical | ||
| Indoor/Outdoor | Outdoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Number of Outlets | 1 |
Resources
Specifications
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
697I | Pass and Seymour
Single to triple, 2 Pole, 3 Wire. UL listed.
