Screwless Decorator Openings, Plastic Subplate, One Gang, White - SWP26W

Share Print Page

overview

Screwless Wall Plate 1gang Decorator Plastic Subplate White

FEATURES
  • Molded of .065" thick polycarbonate with matte finish.
  • 2-piece plastic subplate made of polycarbonate (“SWP” Series only).
  • Metal subplate made of .042" zinc-plated steel (“SW” Series only).
  • Extra 1/8" width and height than Standard size plates.
  • Available in Ivory, White, Brown, Gray, Black, and Light Almond.
  • Oversized opening to accommodate all NEMA 26 decorator-style openings.

specifications

Dimension Info
Width U S: 3.10"
Height U S: 4.87"
Listing Agency Info
cULus
UN SPSC 39121704
BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
You May Also Need
lyriQ Amplified Volume Control with IR, White - F7399-WH
lyriQ Amplified Volume Control with IR, White
On-Q

Part Number: F7399-WH

Also available in Light Almond and Ivory

In-Wall Room Scene Controller, White - DRD6-W
In-Wall Room Scene Controller, White
On-Q

Part Number: DRD6-W V2

Program up to five room scenes with this in-wall controller. Also available in Ivory, Black and Almond

lyriQ Local Source Input in Studio Design - AU5008
lyriQ Local Source Input in Studio Design, White
On-Q

Part Number: AU5008-WH

Also available in Gloss Black, Light Almond and Titanium

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!