Discontinued - LS Series Incandescent Slide Dimmer, White
LS600PW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ergonomic design and solid, quality feel combine for smooth, easy operation and precise control.
- Electromagnetic and radio-frequency interference protection built in.
- Sleek, sculpted contemporary design. No dirt-catching crevices.
- Tough, impact-resistant thermoplastic housing makes it a perfect choice for new home construction. Matching, unbreakable TradeMaster wall plate available for all models.
- Preset ON/OFF switch automatically returns controlled lights to preset level without readjusting dimmer setting.
- Exclusive, screw-pressure-plate back wire terminals save time, space and money. Designed for 12 and 14 gauge wire, stranded or solid. No-wire-lead design eliminates wire nuts.
- Superior heat management.
- No derating on 600W units.
- Patented Snap-In Light Module (sold separately) transforms the dimmer into an illuminated dimmer.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | LSCL453PW | ||
Color | White | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | UL listed | ||
Type | Dimmer |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 95219 | ||
cULus Listed | Yes |
Technical Information
Number of Poles | Single Pole | ||
Wattage | 600 W | ||
Voltage | 120.0 V | ||
Load | 600Watt |
Resources
Cutsheet
Brochure
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this ok to use with LED bulbs? I want to use it to control 7 paralleled 60 watt equiv LED (i think those are 6 watt)
The dimmer is designed for Incandescent/halogen bulbs only. I would suggest the LSCL453PW for LED bulbs.
Date published: 2022-12-09
Bazaarvoice SAP Hybris Integration Version 2.8.1