Level 2 EV Charging Station

L2EVSE16

Level 2 EV Charging Station supplies full charge in 3-6 hours and is compatible with all Plug-In Electric Vehicles. Critical Safety features include built in P&S GFCI protection with Self-Test feature, Ground Continuity Monitoring and communication with vehicle confirms electrical connections prior to charging.

features & benefits

  • Compatible with all Plug-In Electric Vehicles (SAE J1772 vehicle plug).
  • Supplies full charge in 3 to 6 hours.
  • Weatherproof NEMA 3R rating allows for indoor or outdoor use.
  • 24-foot coiled cord for easy cord management.
  • RoHS (Reduction of Hazardous Substances) Compliant.
  • Auto-Reset allows charger to retry after a minor electrical fault. This prevents lockout and low charge situations.
  • Status Indicator Lights alert power, charging, and fault status.
  • Critical safety features: Built-in P&S GFCI protection with Self-Test feature, Detects lack of ground (Ground Continuity Monitoring), Communication with vehicle confirms electrical connections prior to charging.

specifications

General Info

  • Type: Level 2

Listing Agencies/Third Party Information

  • cU Rus: No
  • UL Listing No: UL2202, UL2231, UL2251, UL2594
  • UL Standard: Yes




Buy American Act Compliance

  • Country of Origin: MEXICO
  • Buy American Act Status: Trade Agreement Act Compliant
  
 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!