text.skipToContent text.skipToNavigation
two-gang paddle dimmer and paddle switch in white

Light Switches and Dimmers

With Legrand, better living starts at the wall. Offering a complete line of lighting control solutions that boast functionality, versatility, performance and style, enhancing any environment can be as simple as the right switch (or dimmer). Find the perfect fit for any commercial or industrial application with our spec-grade and heavy-duty selection with Wattstopper and Pass & Seymour. Or add a designer touch to any home with options from the adorne® and radiant® Collections.

adorne Collection designer whisper switch

This dimmer features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.


Our LMSW-200 series wall switches from our Digital Lighting Management (DLM) system come in 7 colors and are perfect for scene control of one or more loads from one or more location.

Filter Results Results refresh instantly as you filter.
Category
Filter by Category

Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.

Brand
Brand

Choose from one of Legrand's brands.

Product Type
Product Type

Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.

Switch Type
Switch Type

Refers to the style or operation method used by a switch to control lighting or other electrical devices.

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

SHOW MORE (5) SHOW LESS
Wire Connection Type
Wire Connection Type

Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.

Load Type
Load Type

Denotes the type(s) of load that can be applied to a dimmer, which determines its compatible light sources.

SHOW MORE (3) SHOW LESS
Product Group
Filter to Specific Product Groups

Filter by named groups of related products, including product families, series, systems, and solutions. Groupings may indicate similar styles of products, or signify how they're designed to operate together as a complete solution.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Color
Color

The color of the product itself

SHOW MORE (9) SHOW LESS
Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

Material
Material

Indicates the primary material(s) used to construct a product.

SHOW MORE (4) SHOW LESS
Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

SHOW MORE (8) SHOW LESS
Load Rating
Load Rating

The maximum load that a device is designed to withstand without breakage or loss of performance.

SHOW MORE (69) SHOW LESS
Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Number of Switches
Number of Switches

Number of electrical switches

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

SHOW MORE (8) SHOW LESS
Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

392 Products available
  • 1(current)
  • 2
  • 3