text.skipToContent text.skipToNavigation

Discontinued - Trademaster® Decorator Combination Switch, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Deco Combo 3-Way Switch & Pilot Light, Light Almond

Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant face and body.
  • Fully rounded back body protects wires from being damaged by sharp edges.
  • Clear identification of circuits.
  • External screw-pressure-plate back and side wired. Accepts #12 and #14 AWG.
  • Ground screw position under the end of the strap minimizes the risk of contact.
  • Full wraparound metal strap with lock-in tabs.
  • Patented split circuit tab -- easily accessible, and can be reinstalled without a tool.
  • Unique ''Up/Down'' switches match the look and feel of standard Decorator switches.
  • Largest breadth of 15 amp offering.
  • All screws are tri-drive.
  • Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Country Of Origin China
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 15 A

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;