text.skipToContent text.skipToNavigation

Watertight Deep Yellow Back Box, 1-in NPT Opening for Single Receptacles

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Constructed of Thermoplastic Elastomer for resistance to oils, chemicals, impacts, heat, and weather.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat, and weather
  • Available with 1/2'', 3/4'', and 1'' NPT openings
  • Available in both dead end and feed through configurations
  • Optional Wall Mount kit available

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
Country Of Origin United States
Dimensions
Product Width US 3.17 in
Product Depth US 2.62 in
Product Height US 4.92 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;