15A 125V Fed Spec-Grade Tamper-Resistant USB Type A/A Outlet, White
TR5262USBW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$40.52 USD
Designed for commercial markets with strength and durability in mind, this combination duplex receptacle and two USB Type-A features 3.1A overall USB charging capability and is compatible with USB 2.0 & 3.0 devices. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Overall 3.1A USB charging capability: Combination AC duplex receptacles include two 5-volt DC USB ports that work with USB 2.0 & 3.0 compatible devices.
- Auto-ground clip assures positive ground.
- AC receptacles are tamper-resistant as standard: patented shutter system prevents improper insertion of foreign objects.
- Multiple color options available.
- Back and side wire terminals accommodate #14 AWG - #10 AWG stranded and solid copper wire.
- Stainless steel auto-ground clips assure positive ground.
- Wire Size: #14 - #10 AWG Copper Conductor Only
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
Country Of Origin | Vietnam | ||
Number of Receptacles | 2 | ||
Features | USB-A Charging | ||
Outlet Type | Commercial, Indoor, Tamper-Resistant, USB-Charging | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
USB Amperage | 3.1 A | ||
Number of USBs | 2 | ||
USB Power Output | 15 W | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125 V |
Resources
Supporting Document
Cutsheet
Product Environmental Profile
White Papers & Tech Bulletins
Brochure
BIM Models
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1