text.skipToContent text.skipToNavigation

Discontinued - PlugTail® Hospital Grade 15A USB Charging Receptacles, Light Almond

PTTR15HACUSBLA Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 51ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  PTTR15HACUSBLA

PlugTail Hospital Grade USB Charging Receptacles provide the convenience of mobile charging � without the need for a bulky AC adapter. This device is a perfect match for the constant needs of today�s mobile environment and is rugged enough to withstand hard-use commercial applications. It comes equipped with two UL Fed Spec AC receptacles and two USB charging ports for mobile devices � one Type-A port and one Type-C port for newer products. An efficient, 15.5W power supply provides ample power needed for charging mobile phones and tablets. The PlugTail termination provides a more productive, secure, and safer installation and allows you to connect with the future of wiring device innovations.

For detailed PlugTail information, visit our PlugTail Headquarters.

Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • AC receptacles are tamper resistant as standard : patented shutter system prevents improper insertion of foreign objects
  • Efficient, 15.5W power supply for fast charging of mobile phones and tablets
  • Triple-wipe, brass line contacts for 15A commercial applications
  • Multiple color options available
  • Zinc-plated steel for corrosion resistance
  • 5Vdc Type-C USB port to charge USB Type-C compatible mobile devices
  • PlugTail termination allows for more productive, finger-safe installation and added future flexibility
  • Stainless steel auto-ground clips assure positive ground
  • Available in 15 & 20A, Specification Grade and Hospital Grade configurations

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  PTTR15HACUSBLA
Color Light Almond
Country Of Origin China
Dimensions
Product Width US 1.693 in
Product Depth US 1.45 in
Product Height US 2.677 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
USB Amperage 3.1 A
USB Power Output 15 W
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;