text.skipToContent text.skipToNavigation

Discontinued - Sectional, Decorator Openings, Center Sections, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  PJSC26WCC10

Sectional Wall Plate Semi-Jumbo Decorator Center Section White

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • End and center sections with each of five most-used configurations make it possible to improvise custom wall plates on the job.
  • Sections lock securely together on installation.
  • Blank sections furnished with mounting strap.
  • Molded of rugged, practically indestructible self-extinguishing nylon.
  • Available in Ivory, White, and Light Almond.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  PJSC26WCC10
Color White
Country Of Origin Mexico
Application Sector Residential/Commercial
Standard UL 514
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Technical Information
Cutout Decorator
Thickness 0.07 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How many come in a box?

Asked by: Anonymous
Standard pack of 100 can be broken so any quantity can be purchased.
Answered by: Legrand Technical Support
Date published: 2021-03-26

Hello, I'm looking for your center section of your creat a cover in ivory PJSC261. Can you help me find online or fine a store.Thank you for your help.

Asked by: Mark
The correct model number is PJSC26I. and you can use the link below to find a retail store or distributor in your area that can order it for you, if they do not have it in stock: https://www.legrand.us/where-to-buy.aspx
Answered by: Legrand Technical Support
Date published: 2020-02-03
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PJSC26W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT