text.skipToContent text.skipToNavigation

PlugTail® Hospital Grade Extra Heavy Duty Surge Protective Duplex Receptacle, Red

PT8300REDSP Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail information, visit our PlugTail Headquarters.
Color Red
Application Sector Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • .036 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Plated steel wrap strap design for maximum durability and corrosion resistance.
  • No exposed terminals create a finger safe application before, during, and after installation.
  • Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
  • Crimped and welded contacts.
  • Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
  • Large brass contacts snugly terminate on device blade terminals.
  • Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
Application Sector Residential/Commercial
Standard CSA Listed, cUL, UL Listed, RoHS, FSUL
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Phase Single
Frequency Rating 60 Hz
Connection Built-In Connector
Class IG
Amperage 20 A
Type of Indicators Audible Alarm, LED
Voltage 125.0 V
Environmental Conditions UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;